9120-G26-M | M | 26-pin electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel - Master side |
9120-G26R-M | M | 26-pin, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel with lock/unlock sensor cables attached with right angle connectors (for QC-110 and QC-76 only) - Master side |
9120-G26W-M | M | 26-pin, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel with Hardwired Straight Sensor Cables - Master side |
9120-G17-T | T | 26-pin (17 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side only |
9120-G21-T | T | 26-pin (21 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-15 Too-ID built inside and 5 position swivel - Tool side only |
9120-G26-T | T | 26-pin electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel - Tool side |
Description: |
26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
Weight: |
G26 Master 0.34 lbs (0.15 kg) G26R Master 0.45 lbs (0.20 kg) G17 Tool x.x lbs (x.x kg) G21 Tool x.x lbs (x.x kg) G26 Tool 0.28 lbs (0.12 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9630-20-G26.pdf |
G26 Module Drawing
|
9630-20-G26M-G17T.pdf |
G26M G17T Module Drawing
|
9630-20-G26M-G21T.pdf |
G26M G21T Module Drawing
|
9630-20-G26RM G26T.pdf |
G26RM G26T Module Drawing
|
9630-20-G26WM G26T.pdf |
G2WM G26T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-G26-T |
26-pin Tool electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel.
|
9120-G26W-M |
G26 Master Module with Hardwired Straight Sensor Cables
|
9120-G21-T |
26-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel - Tool side
|
9120-G26R-M |
26-pin electrical module, 3A/250VAC, MS miniature quick disconnect connector and five position swivel with lock/unlock sensor cables attached with right angle connectors
|
9120-G26-M |
26-pin Master electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel.
|
9120-G17-T |
26-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side
|
|
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|